(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Linear Ball Bushings - With light square flange. LMJK/LMJK-L Series.

Linear Ball Bushings - With light square flange. LMJK/LMJK-L Series.
  • Volume Discount

[Features]
· Uses high-strength reinforced plastic in flange portion to achieve a reduction in weight compared with the conventional metal flange type (maximum 25%)
· Contributes to weight reduction when mounted to movable parts.
· Reasonable price realized by replacing the metal of the reasonably priced flange with high-strength plastic.

Part Number

Configured Part Number is shown.

Part Number
LMJK8
LMJK8L
LMJK8LUU
LMJK8UU
LMJK10
LMJK10L
LMJK10LUU
LMJK10UU
LMJK12
LMJK12L
LMJK12LUU
LMJK12UU
LMJK16
LMJK16L
LMJK16LUU
LMJK16UU
LMJK20
LMJK20L
LMJK20LUU
LMJK20UU
LMJK25
LMJK25L
LMJK25LUU
LMJK25UU
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSFor Shaft Size
(mm)
Overall Length L
(mm)
O.D. D
(mm)
Length Ball Recirculating Type Eccentricity
(µm)
Dust-proof Seal
1 Piece(s)Available

15 Days or more

-82415StandardSingle12No
1 Piece(s)Available

15 Days or more

-84515Long[Double] Double15No
1 Piece(s)Available

8 Days or more

1084515Long[Double] Double15Both ends with adhesive
1 Piece(s)Available

15 Days or more

-82415StandardSingle12Both ends with adhesive
1 Piece(s)Available

15 Days or more

-102919StandardSingle12No
1 Piece(s)Available

15 Days or more

-105519Long[Double] Double15No
1 Piece(s)Available

15 Days or more

-105519Long[Double] Double15Both ends with adhesive
1 Piece(s)Available

15 Days or more

-102919StandardSingle12Both ends with adhesive
1 Piece(s)Available

15 Days or more

-123021StandardSingle12No
1 Piece(s)Available

15 Days or more

-125721Long[Double] Double15No
1 Piece(s)Available

15 Days or more

-125721Long[Double] Double15Both ends with adhesive
1 Piece(s)Available

15 Days or more

-123021StandardSingle12Both ends with adhesive
1 Piece(s)Available

15 Days or more

-163728StandardSingle12No
1 Piece(s)Available

15 Days or more

-167028Long[Double] Double15No
1 Piece(s)Available

15 Days or more

-167028Long[Double] Double15Both ends with adhesive
1 Piece(s)Available

15 Days or more

-163728StandardSingle12Both ends with adhesive
1 Piece(s)Available

15 Days or more

-204232StandardSingle15No
1 Piece(s)Available

15 Days or more

-208032Long[Double] Double20No
1 Piece(s)Available

15 Days or more

-208032Long[Double] Double20Both ends with adhesive
1 Piece(s)Available

15 Days or more

-204232StandardSingle15Both ends with adhesive
1 Piece(s)Available

15 Days or more

-255940StandardSingle15No
1 Piece(s)Available

15 Days or more

-2511240Long[Double] Double20No
1 Piece(s)Available

15 Days or more

-2511240Long[Double] Double20Both ends with adhesive
1 Piece(s)Available

15 Days or more

-255940StandardSingle15Both ends with adhesive

Loading...

  1. 1

Basic Information

Motion Linear Motion Outer Cylinder Material Steel Flange Type Standard Flange
Lubrication Type NA Type Flanged End Face

Additional Products in this Category

Tech Support