(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Slide Screw, P/M/S-MSS Series

 

Part Number
M-MSSAA[04,​06,​08,​10,​12,​15][01,​02,​03,​05,​06,​09,​10,​12,​15,​18,​20,​24,​30,​36]-[100-500/1]
M-MSSN[04,​06,​08,​10,​12,​15][01,​02,​03,​05,​06,​09,​10,​12,​15,​18,​20,​24,​30,​36]
P-MSSAA[04,​06,​08,​10,​12][01,​02,​03,​05,​06,​09,​10,​12,​15,​18,​20,​24,​30,​36]-[100-500/1]
P-MSSN[04,​06,​08,​10,​12][01,​02,​03,​05,​06,​09,​10,​12,​15,​18,​20,​24,​30,​36]
S-MSSN[06,​08,​10,​12,​15][01,​02,​03,​05,​06,​09,​10,​12,​15,​18,​20,​24,​30,​36]
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSShaft End Shape Screw Shaft Nominal O.D.
(Ø)
Screw Shaft Nominal Lead Total Length L
(mm)
Nut Material
1 Piece(s)

11 Days or more

10Straight Type(Without End Shape Machining)4 ~ 1501 ~ 20100 ~ 500POM Resin (Polyoxymethylene)
1 Piece(s)

10 Days or more

10Nut Component4 ~ 1501 ~ 20-POM Resin (Polyoxymethylene)
1 Piece(s)

15 Days or more

10Straight Type(Without End Shape Machining)4 ~ 1201 ~ 20100 ~ 500PPS
1 Piece(s)

10 Days or more

10Nut Component4 ~ 1201 ~ 20-PPS
1 Piece(s)

10 Days or more

10Nut Component6 ~ 1501 ~ 20-BC-6

Loading...

  1. 1

Basic Information

Type Slide Screw Thread Direction Right Screw

Additional Products in this Category

Tech Support