(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting / Mounting Leg, Slotted Hole T-Shaped Legs

Vertical Pipe Fitting / Mounting Leg, Slotted Hole T-Shaped Legs
  • Volume Discount

•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Vertical band related parts
•W Dimension (mm): 25

Part Number

Configured Part Number is shown.

N-010411-W25XL200

Part Number
N-010411-W25XL200
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

22 Days or more

Loading...

  1. 1

Basic Information

Types Vertical Band Accessories Material Steel Surface Treatment Zinc Plating
Dimension L(mm) 200 Dimension W(mm) 25

Please check the type/dimensions/specifications of the part N-010411-W25XL200 in the Vertical Pipe Fitting / Mounting Leg, Slotted Hole T-Shaped Legs series.

Additional Products in this Category

Tech Support