(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

Vertical Pipe Fitting / Mounting Leg with FTP Standing Band BN

Vertical Pipe Fitting / Mounting Leg with FTP Standing Band BN
  • Volume Discount

•Material: Steel
•Surface Treatment: Zinc Plating
•Type: Vertical band
•Compatible Pipe Type: Fire Resistant Dual Pipes

Part Number

Configured Part Number is shown.

N-010232-30A

Part Number
N-010232-30A
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Types Vertical band Tube Outer Diameter(mm) 50~Less than 60 Material Steel
Applicable Pipe Type Fire Resistant Dual Pipes Surface Treatment Zinc Plating Nominal pipe diameter 30A
Compatible Diameter of Pipes (A)(mm) 53.0

Please check the type/dimensions/specifications of the part N-010232-30A in the Vertical Pipe Fitting / Mounting Leg with FTP Standing Band BN series.

Additional Products in this Category

Tech Support