(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vertical Pipe Fitting / Mounting Leg with Stainless Steel Hinge-Type Standing Band BN

Vertical Pipe Fitting / Mounting Leg with Stainless Steel Hinge-Type Standing Band BN
  • Volume Discount

•Material: 304 Stainless Steel
•Type: Vertical band
•Compatible Pipe Type: Stainless Steel Pipe

Part Number

Configured Part Number is shown.

Part Number
N-010204-15A
N-010204-20A
N-010204-25A
N-010204-32A
N-010204-40A
N-010204-50A
N-010204-65A
N-010204-80A
N-010204-100A
N-010204-125A
N-010204-150A
N-010204-200A
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube Outer Diameter
(mm)
Nominal pipe diameter Compatible Diameter of Pipes (A)
(mm)
1 Piece(s)Available

12 Days or more

20~Less than 3015A21.7
1 Piece(s)Available

12 Days or more

20~Less than 3020A27.2
1 Piece(s)Available

8 Days or more

30~Less than 4025A34.0
1 Piece(s)Available

12 Days or more

40~Less than 5032A42.7
1 Piece(s)Available

12 Days or more

40~Less than 5040A48.6
1 Piece(s)Available

8 Days or more

60~Less than 7050A60.5
1 Piece(s)Available

12 Days or more

70~Less than 8065A76.3
1 Piece(s)Available

12 Days or more

80~Less than 9080A89.1
1 Piece(s)Available

12 Days or more

100~Less than 200100A114.3
1 Piece(s)Available

12 Days or more

100~Less than 200125A139.8
1 Piece(s)Available

12 Days or more

100~Less than 200150A165.2
1 Piece(s)Available

13 Days or more

200~Less than 300200A216.3

Loading...

  1. 1

Basic Information

Types Vertical band Material 304 Stainless Steel Applicable Pipe Type Stainless Steel Pipe
Surface Treatment No

Additional Products in this Category

Tech Support