(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Gearbox - B-BOX BS (Part Numbers)

Bevel Gearbox - B-BOX BS
  • Volume Discount

For complete product overview and details on Bevel Gearbox - B-BOX BS see the sections below:

PDF

Part Number

Configured Part Number is shown.

BSH140T-001

 
Part Number
BSH140T-001
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)
1 Piece(s)Available

10 Days or more

10FCBlack Oxide Coating1045 Carbon Steel151515140175--5512-M613

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSH140T-001 in the Bevel Gearbox - B-BOX BS series.

Products like this...

Part Number
BS105T-002
BS35L-001
BS45L-001
BSH145L-001
BSH145T-001
BSH165L-001
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)
1 Piece(s)Available

10 Days or more

10AluminumBlack anodize treated303 Stainless Steel121212105170--4012-M67
1 Piece(s)Available

96 Days or more

10AluminumBlack anodize treated303 Stainless Steel33-35--351410-M24
1 Piece(s)Available

8 Days or more

10AluminumBlack anodize treated303 Stainless Steel44-45--451810-M34
1 Piece(s)Available

10 Days or more

10FCBlack Oxide Coating1045 Carbon Steel2020-145-145-5510-M613
1 Piece(s)Available

10 Days or more

10FCBlack Oxide Coating1045 Carbon Steel202020145185--5512-M613
1 Piece(s)Available

10 Days or more

10FCBlack Oxide Coating1045 Carbon Steel2020-165-165-6510-M614

Additional Products in this Category

Tech Support