(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Bevel Gearbox - B-BOX BS (Part Numbers)

Bevel Gearbox - B-BOX BS
  • Volume Discount

For complete product overview and details on Bevel Gearbox - B-BOX BS see the sections below:

PDF

Part Number

Configured Part Number is shown.

BSB105L-001A

 
Part Number
BSB105L-001A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)
1 Piece(s)Available

10 Days or more

10AluminumBlack anodize treated303 Stainless Steel10 (Hollow Shaft Diameter)12-105-86-4010-M67

Loading...

  1. 1

Please check the type/dimensions/specifications of the part BSB105L-001A in the Bevel Gearbox - B-BOX BS series.

Products like this...

Part Number
BS105T-002
BS35L-001
BS45L-001
BSB105L-001B
BSB65L-001A
BSB65L-001B
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMaterial of Body Body surface treatment Shaft Material Shaft Diameter 1
(φ)
Shaft Diameter 2
(φ)
Shaft Diameter 3
(φ)
Full length A
(mm)
Total length Z
(mm)
Full length B
(mm)
Total height A
(mm)
Depth C
(mm)
Mounting Screw Mounting screw depth
(mm)
1 Piece(s)Available

10 Days or more

10AluminumBlack anodize treated303 Stainless Steel121212105170--4012-M67
1 Piece(s)Available

96 Days or more

10AluminumBlack anodize treated303 Stainless Steel33-35--351410-M24
1 Piece(s)Available

8 Days or more

10AluminumBlack anodize treated303 Stainless Steel44-45--451810-M34
1 Piece(s)Available

10 Days or more

10AluminumBlack anodize treated303 Stainless Steel12 (hollow shaft diameter)12-105-86-4010-M67
1 Piece(s)Available

10 Days or more

10AluminumBlack anodize treated303 Stainless Steel5 (Hollow Shaft Diameter)6-65-55-2510-M46
1 Piece(s)Available

8 Days or more

10AluminumBlack anodize treated303 Stainless Steel6 (hollow shaft diameter)6-65-55-2510-M46

Additional Products in this Category

Tech Support