(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hose for Oil Resistance DS-3 Type Oil Queen®

Hose for Oil Resistance DS-3 Type Oil Queen®

•Compatible Fluid: Oil (Mineral Oil)
•Color: Transparent (including colored)
•Hose Material: Soft PVC+Hard PVC
•Operating Temperature Range (?): -10::50
•Operating Pressure Range (mpa): -0.10::0.30

Part Number

Configured Part Number is shown.

Part Number
DS-3OQ-19-[1-50/1]M
DS-3OQ-25-[1-50/1]M
DS-3OQ-32-[1-50/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D.
(Ø)
Nominal
(φ)
Allowable Bending Radius(Normal Temperature)
(mm)
Length
(m)
1 Piece(s)

12 Days or more

25.619751 ~ 50
1 Piece(s)

12 Days or more

33.8251051 ~ 50
1 Piece(s)

12 Days or more

40.2321201 ~ 50

Loading...

  1. 1

Basic Information

Applicable Fluid Oil(Mineral Oil) Mounting Metal Pieces(Fittings etc.,) No Hose Material Soft PVC+Hard PVC
Operating Pressure Range(MPa) -0.10::0.30 Color Transparent (including colored) Properties Oil Resistance / Transparency / Flexibility
Operating Temperature Range(℃) -10::50 Upper Operating Temperature Limit (Continuous Use)(℃) 40

Additional Products in this Category

Tech Support