(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Duct Hose - Transparent, Antistatic, M Series

Duct Hose - Transparent, Antistatic, M Series

•Material: Soft・Hard PVC
•Property: Antistatic Performance
•Operating Temperature Range (?): -10::50
•Color: Transparent
•Upper Operating Temperature Limit (Continuous Use) (?): 40

Part Number

Configured Part Number is shown.

Part Number
M-25-[1-50/1]M
M-32-[1-50/1]M
M-38-[1-50/1]M
M-50-[1-50/1]M
M-65-[1-50/1]M
M-75-[1-30/1]M
M-90-[1-30/1]M
M-100-[1-30/1]M
M-125-[1-20/1]M
M-150-[1-20/1]M
M-200-[1-20/1]M
Part NumberMinimum order quantityVolume DiscountDays to Ship O.D. D
(φ)
I.D. d
(φ)
Allowable Pressure (Normal Temperature)
(MPa)
Allowable Bending Radius(Normal Temperature)
(mm)
Nominal Diameter (mm) Length
(m)
1 Piece(s)

12 Days or more

32.025.40.0825251 ~ 50
1 Piece(s)

13 Days or more

3831.80.0730321 ~ 50
1 Piece(s)

12 Days or more

45.4380.0640381 ~ 50
1 Piece(s)

13 Days or more

57.950.80.0550501 ~ 50
1 Piece(s)

13 Days or more

71.263.50.0470651 ~ 50
1 Piece(s)

12 Days or more

84.676.20.0480751 ~ 30
1 Piece(s)

13 Days or more

97.788.90.04100901 ~ 30
1 Piece(s)

13 Days or more

110.5101.30.041151001 ~ 30
1 Piece(s)

13 Days or more

137126.50.041451251 ~ 20
1 Piece(s)

13 Days or more

164151.70.041751501 ~ 20
1 Piece(s)

13 Days or more

217.5203.60.042102001 ~ 20

Loading...

  1. 1

Basic Information

Material Soft・Hard PVC Properties Antistatic Performance Cutting Service Usage No
Color Transparency Applicable Fluid Powder / Grains / Air Operating Temperature Range(℃) -10::50
Upper Operating Temperature Limit (Continuous Use)(℃) 40

Additional Products in this Category

Tech Support