(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Product information]
[Common items]
Material: Steel
Surface treatment (Details): Trivalent chromate plating
Product name: Hex nut Cr
Number units ordered: 3
Part Number
Configured Part Number is shown.
4979874837011
Nominal of Thread (M) | 8 | Material | Steel | Surface Treatment (Details) | Chromate Plating |
---|---|---|---|---|---|
Part Name | Hex Nut Cr | JAN code | 4979874837011 | Number of pieces(pcs.) | 2 |
Order Unit(pcs.) | 3 |
Please check the type/dimensions/specifications of the part 4979874837011 in the Hex Nut Cr series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy