(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Roller Way (SR2050)

Roller Way SR2050
  • Volume Discount

The IKO Roller Way has high-precision rollers built into a raceway finished with high surface precision due to precision grinding, enabling high rigidity and accuracy. Also, because the variation of assembly height can be selected in units of 2 μm, the load can be evenly distributed even in a multiple-use environment. The structure enables the rollers to be guided accurately without creating skew, yielding extremely stable and smooth linear motion.

Part Number

Configured Part Number is shown.

SR2050

Part Number
SR2050
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(φ)
Width Dimension W1
(mm)
Length Dimension L
(mm)
Thickness T
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)
B
(mm)
1 Piece(s)Available

12 Days or more

3.8205016428009630029

Loading...

  1. 1

Basic Information

Seal No Accuracy Grade Standard Grade

Please check the type/dimensions/specifications of the part SR2050 in the Roller Way series.

Products like this...

Part Number
SR3270
Part NumberMinimum order quantityVolume DiscountDays to Ship I.D. d
(φ)
Width Dimension W1
(mm)
Length Dimension L
(mm)
Thickness T
(mm)
Basic Load Rating C
(kN)
Basic Load Rating Co
(kN)
B
(mm)
1 Piece(s)Available

11 Days or more

5.53270209750027100044

Additional Products in this Category

Tech Support