(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Vibration-Proof Pad PT Mat (Part Numbers)

Part Number

Configured Part Number is shown.

PT-2030

Part Number
PT-2030
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

16 Days or more

Loading...

  1. 1

Basic Information

Type Antivibration Pads Dimension T(mm) 20 Dimension W(mm) 300
Dimension L(mm) 1000

Please check the type/dimensions/specifications of the part PT-2030 in the Vibration-Proof Pad PT Mat series.

Additional Products in this Category

Tech Support