(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CK Fittings, Screw-in Malleable Cast Iron Pipe Fittings, Cross (S-8-W)

CK Fittings, Screw-in Malleable Cast Iron Pipe Fittings, Cross S-8-W
  • Volume Discount

•Material : Cast Iron
•Connection Type : Thread <-> Thread, Equal Dia., Different
•Connecting Shape : Socket
•Connection Thread Type M1 : Rc
For complete product overview and details on Socket Pipe Fittings for Galvanized Cast Iron Pipe - Female/Female Threaded (CK Metals) see the sections below:

PDF

Part Number

Configured Part Number is shown.

S-8-W

 
Part Number
S-8-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

1/4B(8A)Zinc PlatingWater / Air / Gas / Oil

Loading...

  1. 1

Basic Information

Material Cast Iron Max. Operating Pressure(MPa) 2.5 Connection Type Screw⇔Screw Same Diameter・Different Type
Connecting Shape Socket Connection Thread Type M1 Rc Divisions of Max. Operating Pressure than 2.0Mpa
Type Fitting Interior Resin Lining No

Please check the type/dimensions/specifications of the part S-8-W in the CK Fittings, Screw-in Malleable Cast Iron Pipe Fittings, Cross series.

Products like this...

Part Number
S-100-C
S-100-W
S-125-B
S-80-B
S-80-C
S-80-W
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1 Surface Treatment Applicable Fluid
1 Piece(s)Available

11 Days or more

4B(100A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

4B(100A)Zinc PlatingGas / Oil / Water / Air
1 Piece(s)Available

11 Days or more

5B(125A)NoGas / Oil / Water / Air / Steam
1 Piece(s)Available

11 Days or more

3B(80A)NoGas / Oil / Water / Air / Steam
1 Piece(s)Available

11 Days or more

3B(80A)Resin CoatingWater
1 Piece(s)Available

11 Days or more

3B(80A)Zinc PlatingGas / Oil / Water / Air

Additional Products in this Category

Tech Support