(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Press Fitting for Stainless Steel Pipes SUS Press Compact Elbow

Press Fitting for Stainless Steel Pipes SUS Press Compact Elbow
  • Volume Discount

•Material: Stainless Steel
•Connection Type - Equal Diameter Tube: 90° Elbow
•Tube Material: Steel
•Type: Fitting
•Max. Operating Pressure (mpa): 1.0

Part Number

Configured Part Number is shown.

SP-CL-20

Part Number
SP-CL-20
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

11 Days or more

Loading...

  1. 1

Basic Information

Material Stainless Steel Type Fitting Applicable Fluid Water / Air / Steam
Max. Operating Pressure(MPa) 1 Connection Type Pipe⇔Pipe, different diameters Connection Type - Equal Diameter Tube 90° Elbow
Tube Material Steel Surface Treatment No Nominal method Su(mm) 20

Please check the type/dimensions/specifications of the part SP-CL-20 in the Press Fitting for Stainless Steel Pipes SUS Press Compact Elbow series.

Additional Products in this Category

Tech Support