(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F316 Inserting welding Flange 10K with Seat

Stainless Steel Pipe Flange SUS F316 Inserting welding Flange 10K with Seat
  • Volume Discount

•Type: Welding flange
•Flange Standard: JIS, B 2220/Enoch Standard
•Flange Type: Hub Flange (SOH)
•Flange Gasket Seat Type: Flat Surface Washer (RF)
•Material: Stainless Steel (SUS F316)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
31610KPLRF-15
31610KPLRF-25
31610KPLRF-40
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter nominal
1 Piece(s)Available

12 Days or more

1/2B(15A)
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Hub Flange (SOH)
Flange Gasket Seat Type Flat Surface Washer (RF) Material Stainless Steel (SUS F316) Nominal Pressure 10K
Surface Treatment No

Additional Products in this Category

Tech Support