(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F304L Blind Flange 10K

Stainless Steel Pipe Flange SUS F304L Blind Flange 10K
  • Volume Discount

•Type: Welding flange
•Flange Standard: JIS, B 2220/Enoch Standard
•Flange Type: Closure (BL)
•Flange Gasket Seat Type: Entire surface seat (FF)
•Material: 304L Stainless Steel (SUS F304L)

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304L10KBLFF-25
304L10KBLFF-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter nominal
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Flange Type Closure (BL)
Flange Gasket Seat Type Entire surface seat (FF) Material 304L Stainless Steel (SUS F304L) Nominal Pressure 10K
Surface Treatment No

Additional Products in this Category

Tech Support