(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Pipe Flange SUS F304 Screw-in Flange 10K (Part Numbers)

Stainless Steel Pipe Flange SUS F304 Screw-in Flange 10K
  • Volume Discount

•Type: Welding flange
•Flange Standard: JIS, B 2220/Enoch Standard
•Material: 304 Stainless Steel (SUS F304)
•Nominal Pressure: 10K

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30410KSTF-15
30410KSTF-20
30410KSTF-25
30410KSTF-32
30410KSTF-40
30410KSTF-50
30410KSTF-65
30410KSTF-80
30410KSTF-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Diameter nominal
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Types Welding flange Flange Standard JIS, B 2220/Enoch Standard Material 304 Stainless Steel (SUS F304)
Nominal Pressure 10K Surface Treatment No

Additional Products in this Category

Tech Support