(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Butt Weld Type Tube Fitting Reducing Tees SUS304

Stainless Steel Butt Weld Type Tube Fitting Reducing Tees SUS304
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Tees
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304RTS40-20X15
304RTS40-25X15
304RTS40-25X20
304RTS40-32X15
304RTS40-32X20
304RTS40-32X25
304RTS40-40X20
304RTS40-40X25
304RTS40-40X32
304RTS40-50X25
304RTS40-50X32
304RTS40-50X40
304RTS40-65X40
304RTS40-65X50
304RTS40-80X40
304RTS40-80X50
304RTS40-80X65
304RTS40-100X50
304RTS40-100X65
304RTS40-100X80
304RTS40-125X65
304RTS40-125X80
304RTS40-125X100
304RTS40-150X80
304RTS40-150X100
304RTS40-150X125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s)Available

12 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

12 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)2B(50A)
1 Piece(s)Available

12 Days or more

4B(100A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)3B(80A)
1 Piece(s)Available

12 Days or more

5B(125A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

5B(125A)3B(80A)
1 Piece(s)Available

12 Days or more

5B(125A)4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)3B(80A)
1 Piece(s)Available

12 Days or more

6B(150A)4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Tee Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH40 Applicable Fluid Water

Additional Products in this Category

Tech Support