(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting Reducing Tees SUS304 20S (Part Numbers)

Stainless Steel But weld Type Tube Fitting Reducing Tees SUS304 20S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Tees
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
304RTS20-20X15
304RTS20-25X15
304RTS20-25X20
304RTS20-32X15
304RTS20-32X20
304RTS20-32X25
304RTS20-40X15
304RTS20-40X20
304RTS20-40X25
304RTS20-40X32
304RTS20-50X20
304RTS20-50X25
304RTS20-50X32
304RTS20-50X40
304RTS20-65X25
304RTS20-65X32
304RTS20-65X40
304RTS20-65X50
304RTS20-80X32
304RTS20-80X40
304RTS20-80X50
304RTS20-80X65
304RTS20-100X40
304RTS20-100X50
304RTS20-100X65
304RTS20-100X80
304RTS20-125X65
304RTS20-125X80
304RTS20-125X100
304RTS20-150X80
304RTS20-150X100
304RTS20-150X125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s)Available

12 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

13 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2B(50A)3/4B(20A)
1 Piece(s)Available

12 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

12 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1B(25A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

4B(100A)2B(50A)
1 Piece(s)Available

12 Days or more

4B(100A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

4B(100A)3B(80A)
1 Piece(s)Available

12 Days or more

5B(125A)2 1/2B(65A)
1 Piece(s)Available

12 Days or more

5B(125A)3B(80A)
1 Piece(s)Available

12 Days or more

5B(125A)4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)3B(80A)
1 Piece(s)Available

12 Days or more

6B(150A)4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Tee Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH20S Applicable Fluid Water

Additional Products in this Category

Tech Support