(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting Reducing Tees SUS304 10S (Part Numbers)

Stainless Steel But weld Type Tube Fitting Reducing Tees SUS304 10S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH10S
•Compatible Fluid: Water
•Fitting Shape: Tees
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304RTS10-20X15
304RTS10-25X15
304RTS10-25X20
304RTS10-32X15
304RTS10-32X20
304RTS10-32X25
304RTS10-40X15
304RTS10-40X20
304RTS10-40X25
304RTS10-40X32
304RTS10-50X20
304RTS10-50X25
304RTS10-50X32
304RTS10-50X40
304RTS10-65X25
304RTS10-65X32
304RTS10-65X40
304RTS10-65X50
304RTS10-80X32
304RTS10-80X40
304RTS10-80X50
304RTS10-80X65
304RTS10-100X40
304RTS10-100X50
304RTS10-100X65
304RTS10-100X80
304RTS10-125X65
304RTS10-125X80
304RTS10-125X100
304RTS10-150X80
304RTS10-150X100
304RTS10-150X125
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s)Available

11 Days or more

3/4B(20A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1B(25A)3/4B(20A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1/2B(15A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)1 1/4B(32A)
1 Piece(s)Available

12 Days or more

2B(50A)3/4B(20A)
1 Piece(s)Available

14 Days or more

2B(50A)1B(25A)
1 Piece(s)Available

11 Days or more

2B(50A)1 1/4B(32A)
1 Piece(s)Available

14 Days or more

2B(50A)1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)1B(25A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)2B(50A)
1 Piece(s)Available

12 Days or more

3B(80A)1 1/4B(32A)
1 Piece(s)Available

11 Days or more

3B(80A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

3B(80A)2B(50A)
1 Piece(s)Available

11 Days or more

3B(80A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)1 1/2B(40A)
1 Piece(s)Available

11 Days or more

4B(100A)2B(50A)
1 Piece(s)Available

11 Days or more

4B(100A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

4B(100A)3B(80A)
1 Piece(s)Available

11 Days or more

5B(125A)2 1/2B(65A)
1 Piece(s)Available

11 Days or more

5B(125A)3B(80A)
1 Piece(s)Available

11 Days or more

5B(125A)4B(100A)
1 Piece(s)Available

11 Days or more

6B(150A)3B(80A)
1 Piece(s)Available

11 Days or more

6B(150A)4B(100A)
1 Piece(s)Available

11 Days or more

6B(150A)5B(125A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Tee Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH10S Applicable Fluid Water

Additional Products in this Category

Tech Support