(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting wrap Joint SUS304 20S

Stainless Steel But weld Type Tube Fitting wrap Joint SUS304 20S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Others
•Material: Stainless Steel

Part Number

Configured Part Number is shown.

Part Number
304LJS20-15
304LJS20-20
304LJS20-25
304LJS20-32
304LJS20-40
304LJS20-50
304LJS20-65
304LJS20-80
304LJS20-100
304LJS20-125
304LJS20-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia.
1 Piece(s)Available

12 Days or more

1/2B(15A)
1 Piece(s)Available

12 Days or more

3/4B(20A)
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2B(50A)
1 Piece(s)Available

12 Days or more

2 1/2B(65A)
1 Piece(s)Available

12 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

4B(100A)
1 Piece(s)Available

12 Days or more

5B(125A)
1 Piece(s)Available

12 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Wrap joint Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH20S Applicable Fluid Water

Additional Products in this Category

Tech Support