(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 20S

Stainless Steel But weld Type Tube Fitting Concentric Reducer SUS304 20S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Reducers
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
304RCS20-40X25
304RCS20-100X50
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia. Nominal Dia. (2nd Fitting)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)1B(25A)
1 Piece(s)Available

12 Days or more

4B(100A)2B(50A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Reducer Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH20S Applicable Fluid Water

Additional Products in this Category

Tech Support