(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 S40

Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 S40
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH40
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30445ELS40-25
30445ELS40-40
30445ELS40-80
30445ELS40-100
30445ELS40-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia.
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)
1 Piece(s)Available

12 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

4B(100A)
1 Piece(s)Available

12 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH40 Applicable Fluid Water

Additional Products in this Category

Tech Support