(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 20S

Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 20S
  • Volume Discount

•Type: Butt Welding Type
•Nominal Thickness: SCH20S
•Compatible Fluid: Water
•Fitting Shape: Elbows
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

30445ELS20-32

 
Part Number
30445ELS20-32
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

12 Days or more

Loading...

  1. 1

Basic Information

Type Butt Welding Type Fitting Shape Elbow Material 304 Stainless Steel
Surface Treatment No Nominal Thickness SCH20S Applicable Fluid Water
Nominal Dia. 1 1/4B(32A)

Please check the type/dimensions/specifications of the part 30445ELS20-32 in the Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 20S series.

Additional Products in this Category

Tech Support