(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 10S

Stainless Steel But weld Type Tube Fitting 45° Elbow (Long) SUS304 10S
  • Volume Discount

•Nominal Thickness: SCH10S
•Fitting Shape: Elbows
•Material: Stainless Steel

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30445ELS10-15
30445ELS10-20
30445ELS10-25
30445ELS10-32
30445ELS10-40
30445ELS10-50
30445ELS10-65
30445ELS10-80
30445ELS10-90
30445ELS10-100
30445ELS10-125
30445ELS10-150
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Dia.
1 Piece(s)Available

11 Days or more

1/2B(15A)
1 Piece(s)Available

11 Days or more

3/4B(20A)
1 Piece(s)Available

11 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

12 Days or more

3 1/2B(90A)
1 Piece(s)Available

11 Days or more

4B(100A)
1 Piece(s)Available

11 Days or more

5B(125A)
1 Piece(s)Available

11 Days or more

6B(150A)

Loading...

  1. 1

Basic Information

Fitting Shape Elbow Material 304 Stainless Steel Surface Treatment No
Nominal Thickness SCH10S

Additional Products in this Category

Tech Support