(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Hex Nipple Pipe Fitting - Male, Stainless Steel - 304STN Series

Hex Nipple Pipe Fitting - Male, Stainless Steel - 304STN Series
  • Volume Discount

For complete product overview and details on Hex Nipple Pipe Fitting - Male, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304STN-6
304STN-8
304STN-10
304STN-15
304STN-20
304STN-25
304STN-32
304STN-40
304STN-50
304STN-65
304STN-80
304STN-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

Same day

Stock

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Double nipple
Connection Thread Type M1 R Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support