(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Stainless Steel Threaded Tube Fitting Tapered Socket

Stainless Steel Threaded Tube Fitting Tapered Socket
  • Volume Discount

For complete product overview and details on Adapter Socket Pipe Fitting - Female, Threaded and Tapered, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304PTS-6
304PTS-8
304PTS-10
304PTS-15
304PTS-20
304PTS-32
304PTS-40
304PTS-50
304PTS-65
304PTS-80
304PTS-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

8 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

11 Days or more

1 1/4B(32A)
1 Piece(s)Available

11 Days or more

1 1/2B(40A)
1 Piece(s)Available

11 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape Socket
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support