(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

90 Degree Elbow Pipe Fitting - Female/Female, Stainless Steel - 304LL Series

90 Degree Elbow Pipe Fitting - Female/Female, Stainless Steel - 304LL Series
  • Volume Discount

For complete product overview and details on 90 Degree Elbow Pipe Fitting - Female/Female, Stainless Steel (Inoc) see the sections below:

Part Number

Configured Part Number is shown.

Part Number
304LL-6
304LL-8
304LL-10
304LL-15
304LL-20
304LL-25
304LL-32
304LL-40
304LL-50
304LL-65
304LL-80
304LL-100
Part NumberMinimum order quantityVolume DiscountDays to Ship Thread Nominal M1
1 Piece(s)Available

11 Days or more

1/8B(6A)
1 Piece(s)Available

8 Days or more

1/4B(8A)
1 Piece(s)Available

8 Days or more

3/8B(10A)
1 Piece(s)Available

8 Days or more

1/2B(15A)
1 Piece(s)Available

8 Days or more

3/4B(20A)
1 Piece(s)Available

8 Days or more

1B(25A)
1 Piece(s)Available

8 Days or more

1 1/4B(32A)
1 Piece(s)Available

8 Days or more

1 1/2B(40A)
1 Piece(s)Available

8 Days or more

2B(50A)
1 Piece(s)Available

11 Days or more

2 1/2B(65A)
1 Piece(s)Available

11 Days or more

3B(80A)
1 Piece(s)Available

11 Days or more

4B(100A)

Loading...

  1. 1

Basic Information

Material 304 Stainless Steel Connection Type Screw⇔Screw Same Diameter・Different Type Connecting Shape 90° Elbow
Connection Thread Type M1 Rc Surface Treatment No Applicable Fluid no manufacturer restrictions
Type Fitting Interior Resin Lining No

Additional Products in this Category

Tech Support