(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 7/27/2024 to 6:00 p.m. (CDT) 7/28/2024. We apologize for the inconvenience.

PT Connector

PT Connector
  • Volume Discount

•Compatible Fluid: Water
•Fitting Type: Rubber Joint
•Connection Part Material: Cast Iron
•Max. Operating Pressure (mpa): 1.0
•Type Of Connection Part: JIS 10K Flange

Part Number

Configured Part Number is shown.

Part Number
PT-20
PT-25
PT-32
PT-40
PT-50
PT-65
PT-80
PT-100
PT-125
PT-150
PT-200
Part NumberMinimum order quantityVolume DiscountDays to Ship Liquid contact parts material Nominal Diameter
1 Piece(s)Available

10 Days or more

[Rubber] EPDM(SK10)3/4B(20A)
1 Piece(s)Available

10 Days or more

[Rubber] EPDM(SK10)1B(25A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR1 1/4B(32A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR1 1/2B(40A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR2B(50A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR2 1/2B(65A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR3B(80A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR4B(100A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR5B(125A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR6B(150A)
1 Piece(s)Available

10 Days or more

[Rubber] SBR+NR8B(200A)

Loading...

  1. 1

Basic Information

Fitting type Rubber Joint Applicable Fluids Water Types of connection parts JIS 10K Flange
Connection parts material 65-45-12 S.G. Cast Iron Max. Operating Pressure(MPa) 1

Additional Products in this Category

Tech Support