(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type Of Valve: Ball tap
•Body Material: Stainless Steel
•Handle Shape: Without handle
•Supply Side Connection Type: G
•Supply Side Nominal Designation Of Piping Thread: 3/4B
Part Number
Configured Part Number is shown.
FM-SL-SUS-20
Types of Valve | Ball tap | Main Body Shape | Angle | Body Material | Stainless Steel |
---|---|---|---|---|---|
Applicable Fluids | Water | Supply Side, Connection Type | G | Supply Side, Nominal Designation of Piping Thread | 3/4B |
Handle Shape | Without handle | Main Body Lining | No |
Please check the type/dimensions/specifications of the part FM-SL-SUS-20 in the FM Ball Tap SL-20 series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy