(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

High-precision, MT-Touch Switch, P11

High-precision, MT-Touch Switch, P11
  • On Sale Till 15/12/2024
  • Volume Discount


An amplifier-free, 0.5 μm repeatability, IP67 contact switch that is resistant to adverse environments.

[Features]
-Since there is no mechanism for fine adjustment of mounting and signal settings, use as follows.
-The origin of the detector that moves or displaces.
-Ideal for tools setters for NC machines. (It is also used to correct the thermal displacement of machines.)
-Contact parallelism 0.01 mm.
-The IP67 protection structure supports adverse environments where water, coolant, and chips are scattered.
-A flat shape that does not take up space and is ideal for detecting wear on cutting tools of CNC machine tools.

[Application]
-For finding the origin of the cutting edge of machine tools.
-For tool wear detection of small engraving machines.
-For thermal displacement correction of desktop robots.

Part Number

Configured Part Number is shown.

Part Number
P11DDB-DLD
P11DDB-DU
P11DDB-DULD
P11DMB-DLD
P11DMB-DU
P11DMB-DULD
P11EDB-DU
P11EDB-DULD
P11EMB-DU
P11EMB-DULD
P11GDB-DULD
P11GMB-DU
P11GMB-DULD
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSStroke
(mm)
LED Mounting Hole Dimension Specification details
1 Piece(s)Available

Same day

Stock

103Switch Main Bodyφ4.6Boots protection not included
1 Piece(s)Available

8 Days or more

103Noφ4.6Boots protection included
1 Piece(s)Available

Same day

Stock

103Switch Main Bodyφ4.6Boots protection included
1 Piece(s)Available

8 Days or more

103Switch Main BodyM4Boots protection not included
1 Piece(s)Available

8 Days or more

103NoM4Boots protection included
1 Piece(s)Available

8 Days or more

103Switch Main BodyM4Boots protection included
1 Piece(s)Available

8 Days or more

105Noφ4.6Boots protection included
1 Piece(s)Available

8 Days or more

105Switch Main Bodyφ4.6Boots protection included
1 Piece(s)Available

8 Days or more

105NoM4Boots protection included
1 Piece(s)Available

8 Days or more

105Switch Main BodyM4Boots protection included
1 Piece(s)Available

8 Days or more

102Switch Main Bodyφ4.6Boots protection included
1 Piece(s)Available

8 Days or more

102NoM4Boots protection included
1 Piece(s)Available

8 Days or more

102Switch Main BodyM4Boots protection included

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Main Body Shape Flat Type Tip shape Flat Contact
Environment Waterproof Type Body Material Aluminum Contact Material Carbide
Contact Point Type Contact type NC Operating Temperature Range(℃) 0::80 Operating Point(mm) 0
Repeatability 0.0005mm Contact Force(N) 1.5 Contact point accuracy life(x 10K times) 300
Tip diameter Ø5 Protection Structure IP67

Additional Products in this Category

Tech Support