(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

CS-Touch Switch CS/CSJ/CSS/CSK/CSP (Part Numbers)

CS-Touch Switch CS/CSJ/CSS/CSK/CSP
  • Volume Discount


[Features]
-Slim design that can be used side by side, abundant variations.
- M5 ~ / long stroke / waterproof.
-High performance.
-Repeatability of 5 μm.
-A precision mechanical type that does not cause mutual interference, enabling stable detection at narrow pitches that could not be achieved with proximity sensors.
-The stylus can be customized according to the detector.
-No need for dogs or mediation actuators required for conventional "proximity sensors" and "microswitches".

[Application]
-For positioning production lines, tables, spot-welded sheet metal, etc.
-For checking the opening and closing of brake pads and detecting the presence or absence of transport work.
- For starting the starting point of the machine.

Part Number

Configured Part Number is shown.

CS067A-DP

Part Number
CS067A-DP
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandardPolyacetal2.8Contact type NO-M6×0.751[Up to φ4] Ø4IP65NoDirect Advance

Loading...

  1. 1

Basic Information

Type Pin stroke shape/Spring Plungers Type Body Material 303 Stainless Steel Operating Temperature Range(℃) 0::80
Operating Point(mm) 0.3 Repeatability 0.005mm Contact point accuracy life(x 10K times) 1000
Specification details For linear hit

Please check the type/dimensions/specifications of the part CS067A-DP in the CS-Touch Switch CS/CSJ/CSS/CSK/CSP series.

Products like this...

Part Number
CS065A-R
CS067A
CS067A-A
CS067A-DPL
CS067A-G
CS067A-L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSMain Body Shape Tip shape Environment Contact Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Contact Force
(N)
Tip diameter Protection Structure LED Cord direction
1 Piece(s)Available

22 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] SUS Hardening HRC502.8Contact type NO-M6×0.51[Up to φ2] Ø2IP65NoPerpendicularity
1 Piece(s)Available

Same day

Stock

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Flat Type] Flat ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandardPolyacetal2.8Contact type NO-M6×0.751[Up to φ4] Ø4IP65ProvidedDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.750.5[Up to φ2] Ø2IP65NoDirect Advance
1 Piece(s)Available

8 Days or more

10Bolt Type[Needle Type] R ContactStandard[Stainless Steel] Stainless Steel (SUS420)2.8Contact type NO-M6×0.751[Up to φ2] Ø2IP65ProvidedDirect Advance

Additional Products in this Category

Tech Support