(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
-Slim design that can be used side by side, abundant variations.
- M5 ~ / long stroke / waterproof.
-High performance.
-Repeatability of 5 μm.
-A precision mechanical type that does not cause mutual interference, enabling stable detection at narrow pitches that could not be achieved with proximity sensors.
-The stylus can be customized according to the detector.
-No need for dogs or mediation actuators required for conventional "proximity sensors" and "microswitches".
[Application]
-For positioning production lines, tables, spot-welded sheet metal, etc.
-For checking the opening and closing of brake pads and detecting the presence or absence of transport work.
- For starting the starting point of the machine.
Part Number
Configured Part Number is shown.
CS067A-DPL
Part Number |
---|
CS067A-DPL |
Loading...
Type | Pin stroke shape/Spring Plungers Type | Body Material | 303 Stainless Steel | Operating Temperature Range(℃) | 0::80 |
---|---|---|---|---|---|
Operating Point(mm) | 0.3 | Repeatability | 0.005mm | Contact point accuracy life(x 10K times) | 1000 |
Specification details | For linear hit |
Please check the type/dimensions/specifications of the part CS067A-DPL in the CS-Touch Switch CS/CSJ/CSS/CSK/CSP series.
Part Number |
---|
CS065A-R |
CS067A |
CS067A-A |
CS067A-G |
CS067A-L |
CS067A-LG |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy