(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

High-Precision MT-Touch Switch P08/P10/P12 (Part Numbers)

High-Precision MT-Touch Switch P08/P10/P12
  • Volume Discount


[Features]
-Repeatability (range) of 0.5 μm.
-Judgment mistakes due to erroneous signals and chocolate stops can be reduced.
-Continuous detection of minute displacement is possible.
-There is no signal point drift due to power supply voltage and self-heating.
-Long life (3 million times) when used within the rated range.
-The IP67 protection structure supports adverse environments where water, coolant, and chips are scattered.
-Achieves precise positioning in adverse environments such as CNC machine tools and automobile manufacturing lines.

[Application]
-For finding the origin of semiconductor inspection tables and detecting misalignment of printing machine drums.
-For preventing the removal of two thin sheet metals.
- For driving origin of pulse motor.
-For measuring workpiece dimensions of surface grinding machines and detecting grindstone wear on grinding machines.

Part Number

Configured Part Number is shown.

P10DLB-A

Part Number
P10DLB-A
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel10Contact type NC-M10×0.50[Up to φ2] SØ2No

Loading...

  1. 1

Basic Information

Environment Waterproof Type Contact Material Carbide Operating Temperature Range(℃) 0::80
Repeatability 0.0005mm Contact Force(N) 1 Contact point accuracy life(x 10K times) 300
Protection Structure IP67

Please check the type/dimensions/specifications of the part P10DLB-A in the High-Precision MT-Touch Switch P08/P10/P12 series.

Products like this...

Part Number
P08SB-AL
P10DA-A
P10DA-AL
P10DLB-AL
P10DLB-TBW
P10DLB-TBWL
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Main Body Shape Tip shape Body Material Stroke
(mm)
Contact Point Type Cylindrical Outer Diameter
(mm)
Nominal of Thread (M) Operating Point
(mm)
Tip diameter LED
1 Piece(s)Available

22 Days or more

10Pin stroke shape/Spring Plungers TypeCylindrical Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel3Contact type NC8-0[Up to φ2] SØ2Provided
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel3Contact type NO-M10×0.50.2[Up to φ2] SØ2No
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel3Contact type NO-M10×0.50.2[Up to φ2] SØ2Provided
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers TypeBolt Type[Needle Type] R Contact[Stainless Steel] 303 Stainless Steel10Contact type NC-M10×0.50[Up to φ2] SØ2Provided
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers TypeBolt Type[Flat Type] Flat Contact[Stainless Steel] 303 Stainless Steel10Contact type NC-M10×0.50[Up to φ4] Ø3No
1 Piece(s)Available

8 Days or more

10Pin stroke shape/Spring Plungers TypeBolt Type[Flat Type] Flat Contact[Stainless Steel] 303 Stainless Steel10Contact type NC-M10×0.50[Up to φ4] Ø3Provided

Additional Products in this Category

Tech Support