(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
-Mini switch with a minimum size of Φ8 x 8 mm and a quenching stopper surface.
-Suitable for narrow spaces.
-Effective for downsizing and cost reduction of equipment and devices.
- There are two types, one for straight-ahead hits and the other for declination hits.
-For the waterproof type (IP67), not only the moving parts but also the stopper surface is dustproof inside the rubber boots.
-Since the movable part is a leaf spring and frictionless, galling of the movable part does not occur.
-By embedding directly in the limited mounting space, it is possible to reduce the size of the machine.
-Since the mounting standard dimensional accuracy is good, replacement work is easy.
[Application]
-Ideal for checking the seating of workpieces with a cylinder.
-Ideal for checking the seating of workpieces and jigs.
Part Number
Configured Part Number is shown.
STM13A
Part Number |
---|
STM13A |
Loading...
Tip shape | Needle Type | Body Material | Stainless Steel (SUS416F) | Contact Point Type | Contact type NO |
---|---|---|---|---|---|
Operating Temperature Range(℃) | 0::80 | Repeatability | 0.01mm | Contact point accuracy life(x 10K times) | 1000 |
Allowable Static Load(N) | 3000 | Impact Resistant Energy(J) | 0.2 |
Please check the type/dimensions/specifications of the part STM13A in the Stop mini STM with switch series.
Part Number |
---|
STM11A-L |
STM12A |
STM12A-L |
STM13A-L |
STM14A |
STM14A-L |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy