(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ATOMS CORPORATION FD-L Type Couplings for Repairs (Part Numbers)

ATOMS CORPORATION FD-L Type Couplings for Repairs
  • Volume Discount

•Type: Repair Clamp
•Compatible Fluid: Water
•Body Material: Stainless Steel
•Seal Material: EPDM
•Tightening Bolt: Hexagon socket head bolt

Part Number

Configured Part Number is shown.

Part Number
FD-L-15A-EPDM
FD-L-20A-EPDM
FD-L-25A-EPDM
FD-L-32A-EPDM
FD-L-40A-EPDM
FD-L-50A-EPDM
FD-L-80A-EPDM
FD-L-100A-EPDM
FD-L-125A-EPDM
FD-L-150A-EPDM
FD-L-200A-EPDM
FD-L-250A-EPDM
FD-L-300A-EPDM
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe Nominal Diameter (A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe1/2B(15A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe3/4B(20A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe1B(25A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe1 1/4B(32A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe1 1/2B(40A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe2B(50A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe3B(80A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe4B(100A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe5B(125A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe6B(150A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe8B(200A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe10B(250A)
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC Pipe12B(300A)

Loading...

  1. 1

Basic Information

Types Clamp for Repair Applicable Fluids Water Rubber Sealing Material EPDM Synthetic Rubber
Body Material Stainless Steel Tightening Bolt Hexagon socket head bolt

Additional Products in this Category

Tech Support