(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ATOMS CORPORATION CX Type Couplings for Repairs

ATOMS CORPORATION CX Type Couplings for Repairs
  • Volume Discount

•Type: Repair Clamp
•Compatible Fluid: Water
•Body Material: Stainless Steel
•Max. Operating Pressure (mpa): 1.6
•Seal Material: EPDM

Part Number

Configured Part Number is shown.

Part Number
CX-20A-EPDM
CX-25A-EPDM
CX-32A-EPDM
CX-40A-EPDM
CX-50A-EPDM
Part NumberMinimum order quantityVolume DiscountDays to Ship Nominal Diameter (A)
1 Piece(s)Available

12 Days or more

3/4B(20A)
1 Piece(s)Available

12 Days or more

1B(25A)
1 Piece(s)Available

12 Days or more

1 1/4B(32A)
1 Piece(s)Available

12 Days or more

1 1/2B(40A)
1 Piece(s)Available

12 Days or more

2B(50A)

Loading...

  1. 1

Basic Information

Types Clamp for Repair Applicable Pipe Carbon Steel Pipes / Stainless Steel Pipe Applicable Fluids Water
Max. Operating Pressure(MPa) 1.6 Rubber Sealing Material EPDM Synthetic Rubber Body Material Stainless Steel
Tightening Bolt Hexagon socket head bolt

Additional Products in this Category

Tech Support