(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

ATOMS CORPORATION FX Type Couplings for Connections

ATOMS CORPORATION FX Type Couplings for Connections
  • Volume Discount

•Type: Coupling
•Body Material: Stainless Steel
•Max. Operating Pressure (mpa): 1.0
•Tightening Bolt: Hexagon socket head bolt
•Application: Water Drainage · Ventilation Plumbing

Part Number

Configured Part Number is shown.

Part Number
FX-15A-EPDM
FX-15A-NBR
FX-20A-EPDM
FX-20A-NBR
FX-25A-EPDM
FX-25A-NBR
FX-32A-EPDM
FX-32A-NBR
FX-40A-EPDM
FX-40A-NBR
FX-50A-EPDM
FX-50A-NBR
FX-65A-EPDM
FX-65A-NBR
FX-80A-EPDM
FX-80A-NBR
FX-100A-EPDM
FX-100A-NBR
FX-125A-EPDM
FX-125A-NBR
FX-150A-EPDM
FX-150A-NBR
FX-200A-EPDM
FX-200A-NBR
FX-250A-EPDM
FX-250A-NBR
FX-300A-EPDM
FX-300A-NBR
Part NumberMinimum order quantityVolume DiscountDays to Ship Applicable Pipe Applicable Fluids Nominal Diameter (A) Rubber Sealing Material
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater1/2B(15A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats1/2B(15A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater3/4B(20A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats3/4B(20A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel PipeWater1B(25A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel PipeWater / Oils and Fats1B(25A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel PipeWater1 1/4B(32A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel PipeWater / Oils and Fats1 1/4B(32A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater1 1/2B(40A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats1 1/2B(40A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater2B(50A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats2B(50A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater2 1/2B(65A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats2 1/2B(65A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater3B(80A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats3B(80A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater4B(100A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats4B(100A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater5B(125A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats5B(125A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater6B(150A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats6B(150A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater8B(200A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats8B(200A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater10B(250A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats10B(250A)NBR Nitrile Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater12B(300A)EPDM Synthetic Rubber
1 Piece(s)Available

12 Days or more

Carbon Steel Pipes / Stainless Steel Pipe / Hard PVC PipeWater / Oils and Fats12B(300A)NBR Nitrile Rubber

Loading...

  1. 1

Basic Information

Types Coupling Max. Operating Pressure(MPa) 1.0 Body Material Stainless Steel
Tightening Bolt Hexagon socket head bolt Application Water Drainage · Ventilation Plumbing

Additional Products in this Category

Tech Support