(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Type: Plug Welding Type
•Compatible Fluid: Not specified by Manufacturer
Part Number
Configured Part Number is shown.
304-SWS-25
Type | Plug Welding Type | Fitting Shape | Coupling | Material | 304 Stainless Steel |
---|---|---|---|---|---|
Surface Treatment | No | Applicable Fluid | no manufacturer restrictions | Nominal Dia. | 1B(25A) |
Dimension D(mm) | 27.2 | Dimension C(mm) | 13 | Dimension A(mm) | 34.5 |
Please check the type/dimensions/specifications of the part 304-SWS-25 in the Socket Weld Shape Coupling series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy