(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Insert Weld Shape 90° Elbow

Insert Weld Shape 90° Elbow
  • Volume Discount

•Type: Plug Welding Type
•Compatible Fluid: Not specified by Manufacturer
•Fitting Shape: Elbows

Part Number

Configured Part Number is shown.

Part Number
304-SWL-25
SWL-15A-SCH80
SWL-20A-SCH80
SWL-25A-SCH80
SWL-40A-SCH80
SWL-65A-SCH80
Part NumberMinimum order quantityVolume DiscountDays to Ship Material Nominal Thickness Nominal Dia. Dimension D
(mm)
Dimension C
(mm)
Dimension A
(mm)
1 Piece(s)Available

10 Days or more

[Stainless Steel] 304 Stainless Steel-1B(25A)27.21634.5
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801/2B(15A)16.11322.2
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH803/4B(20A)21.41427.7
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801B(25A)27.21634.5
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH801 1/2B(40A)41.21949.1
1 Piece(s)Available

10 Days or more

[Steel] 1025 Carbon SteelSCH802 1/2B(65A)65.92677.1

Loading...

  1. 1

Basic Information

Type Plug Welding Type Fitting Shape Elbow Surface Treatment No
Applicable Fluid no manufacturer restrictions

Additional Products in this Category

Tech Support