(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Uniholiday GR Rubber Plate (Natural)

Uniholiday GR Rubber Plate (Natural)
  • Volume Discount

All-purpose rubber material with elasticity, abrasion resistance and other desirable mechanical properties.
[Features]
· Sheet of natural rubber (NR) with abrasion resistance and good elasticity.
· Low cost for use in various applications.
[Applications]
· Anti-vibration mats, packing material, non-slip sheet rubber.
· For soundproofing, anti-vibration, etc.

Part Number

Configured Part Number is shown.

GR3-30

Part Number
GR3-30
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

9 Days or more

Loading...

  1. 1

Basic Information

Classification Rubber Thickness(mm) 3 Width(Outer diameter when it is round)(mm) 300
Length(mm) 300 Material Natural Rubber (NR) Color Black
1P Qty.(pcs.) 1 Specifications Square type

Please check the type/dimensions/specifications of the part GR3-30 in the Uniholiday GR Rubber Plate (Natural) series.

Additional Products in this Category

Tech Support