(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

SUS316 Stainless Steel Double Ferrule Fitting Ferrule

SUS316 Stainless Steel Double Ferrule Fitting Ferrule
  • Volume Discount

[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible steel pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa.
· Operating temperature range is -196 - 360°C (note that this range varies depending on the type of tube used)

Part Number

Configured Part Number is shown.

Part Number
SRW-4C
SRW-6C
SRW-6M
SRW-8C
SRW-8M
SRW-10M
SRW-12M
Part NumberMinimum order quantityVolume DiscountDays to Ship Tube O.D. T (T1)
(φ)
Application
1 Piece(s)Available

8 Days or more

6.35For pipes in inches
1 Piece(s)Available

8 Days or more

9.52For pipes in inches
1 Piece(s)Available

10 Days or more

6For pipes in millimeters
1 Piece(s)Available

12 Days or more

12.7For pipes in inches
1 Piece(s)Available

10 Days or more

8For pipes in millimeters
1 Piece(s)Available

8 Days or more

10For pipes in millimeters
1 Piece(s)Available

8 Days or more

12For pipes in millimeters

Loading...

  1. 1

Basic Information

Material 316 Stainless Steel Type Related Components Applicable Fluid Water / Air / Oil
Max. Operating Pressure(MPa) 25.5 Surface Treatment No Operating Temperature Range(℃) -196::360

Additional Products in this Category

Tech Support