(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
[Features]
· Double ferrule type supports a tube with two ferrules, a front ferrule and a back ferrule, and its structure retains high airtightness in a wide range from high pressure to vacuum.
· Product is compatible with tubes and pipes of various standards: Compatible millimeter sizes include φ2 mm - φ25 mm while compatible inch sizes include φ1/16inch - φ1inch, and compatible steel pipe sizes are 6A - 15A.
· The material used is SUS316.
· Max operating pressure is 25.5MPa.
· Operating temperature range is -196 - 360°C (note that this range varies depending on the type of tube used)
Material | 316 Stainless Steel | Type | Fitting | Applicable Fluid | Water / Air / Oil |
---|---|---|---|---|---|
Max. Operating Pressure(MPa) | 25.5 | Connection Type | Pipe⇔Pipe, same diameters | Connection Type - Equal Diameter Tube | Union |
Tube Material | Stainless Steel / Resin | Surface Treatment | No | Operating Temperature Range(℃) | -196::360 |
Please check the type/dimensions/specifications of the part SFW-4C-0 in the SUS316 Stainless Steel Double Ferrule Fitting Union series.
Part Number |
---|
SFW-10M-0 |
SFW-12M-0 |
SFW-6C-0 |
SFW-6M-0 |
SFW-8C-0 |
SFW-8M-0 |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy