(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 5:00 p.m. 3/1 to 4:00 p.m. (CST) 3/2/2025. We apologize for the inconvenience.

NW/KF Standard, Long Flanged

Part Number

Configured Part Number is shown.

Part Number
NW16LF50L
NW16LF70L
NW25LF50L
NW25LF70L
NW40LF50L
NW40LF70L
NW50LF50L
Part NumberMinimum order quantityVolume DiscountDays to Ship Standard Size Length L
(mm)
1 Piece(s)Available

11 Days or more

NW(KF)1650
1 Piece(s)Available

11 Days or more

NW(KF)1670
1 Piece(s)Available

8 Days or more

NW(KF)2550
1 Piece(s)Available

11 Days or more

NW(KF)2570
1 Piece(s)Available

11 Days or more

NW(KF)4050
1 Piece(s)Available

9 Days or more

NW(KF)4070
1 Piece(s)Available

11 Days or more

NW(KF)5050

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type Long
Material 304 Stainless Steel

Additional Products in this Category

Tech Support