(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Specification: Standard
•Standard Size: Metric Series
•Load Direction: Thrust
•Raceway Ring Shape: Cylindrical Roller
•Number Of Raceway Ring Rows: Single Track
Part Number |
---|
FF2010 |
FF2025ZW |
FF2515 |
FF2535ZW |
FF3020 |
FF3045ZW |
Loading...
Raceway Ring Shape | Cylindrical Roller | Load Direction | Thrust | Inner/Outer Ring Material | Steel |
---|---|---|---|---|---|
Number of Raceway Ring Rows | Single Row | Size Standards | Metric System | Specifications/Environment | Standard |
Rolling Element Material | Steel | Lubricant | No | Internal Clearance Symbol | No |
Format symbol | No | Holder Symbol | No | Specifications | Standard |
Seal, Shield | No | Symbol of Bearing Ring Shape | No |
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy