(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Chain Clamp Low Cost Type NW 16-63

Chain Clamp Low Cost Type NW 16-63
  • Volume Discount

A wide variety of secure and reliable Evac brands available. Contact MISUMI for more information about Evac.

[Features]
· Chain clamps can be used for general purpose NW/KF piping and are the most standard featured products from Evac.
· Easily provides a uniform and reliable sealing, and can be engaged rapidly, contributing to a reduction in work time as well as an improvement in reliability.
· A dedicated elastomer seal at an affordable price.
· Lineup available of aluminum + nut types that withstand ultra-low temperatures.
· The ultra-high temperature type can handle up to 200 ºC.
· Can be used for vacuums of 10-7 Pa.
· Can be in pressures up to 2 MPa.
· High cost-performance, making it optimal for solar, LPCVD etc.

PDF

Part Number

Configured Part Number is shown.

 
Part Number
30.025010.132.825
30.050010.132.850
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSApplicable Flange Size (Nominal) Dimension L
(mm)
Dimensions N
(mm)
Number of Links Tightening Torque (Elastomer Seal)
(Nm)
1 Piece(s)

8 Days or more

10[25] 20/251277041.5
1 Piece(s)

8 Days or more

105015610552.5

Loading...

  1. 1

Basic Information

Type Clamp Clamp Type Chains Clamp Material FRP + Stainless Steel
Temperature Range -20℃~+60℃ Specifications Standard Type (With Excessive Torque Prevention Mechanism)

Additional Products in this Category

Tech Support