(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Elastomer Seal Outer Center Ring NW 16-63

Elastomer Seal Outer Center Ring NW 16-63
  • Volume Discount

Misumi offers a range of reassuring and reliable Evac brands.

[Features]
· The elastomer seal is a standard sealing part for NW/KF piping.
· Outer center rings with high corrosion resistance and high-pressure support as well as inner center rings which are suitable for use in high temperature and high vacuum environments.
· Guide rings in fluoropolymer, aluminum, or stainless steel (SUS316L).
· Standardization of fluoropolymer guide ring and FEP O-ring type for high corrosion resistant applications.
· The FEP O-ring withstands environments with temperatures between -50°C and 200°C.
· Evac Viton® O-rings can withstand temperatures of up to 200℃ continuously.
· Can be used for vacuum of 10-7 Pa.
· Can be used in pressures of up to 2 MPa.
· The inner ring and outer ring also prevent excessive torque on the clamp.

PDF

Part Number

Configured Part Number is shown.

34.040037.121.840

 
Part Number
34.040037.121.840
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)Available

8 Days or more

Loading...

  1. 1

Basic Information

Type Center Rings Center Ring Type Center Ring with Outer Ring Applicable Flange Size (Nominal) 32/40
Center Ring (or Inner Ring) Material Aluminum + Viton Temperature Range -20℃~+200℃ Dimension A(mm) 55
Dimension C(mm) 40 Dimension J(mm) 48

Please check the type/dimensions/specifications of the part 34.040037.121.840 in the Elastomer Seal Outer Center Ring NW 16-63 series.

Additional Products in this Category

Tech Support