(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

Long Flange NW 10-63

Long Flange NW 10-63

A wide variety of secure and reliable Evac brands available. Contact MISUMI for more information about Evac.

[Features]
· Compatible with both flange for welding inner- and outer-center rings made of SUS304, SUS316L, or aluminum and can also support non-magnetic types.
· Product can be used in anti-radiation areas and in extremely low temperatures.
· Suitable for pressures ranging from ultra-high vacuums of 10-9 Pa to high pressures of 2 MPa.
· Highly precise seal surface and high flatness for significant resistance to bending.

PDF

Part Number

Configured Part Number is shown.

32.025001.112.125

 
Part Number
32.025001.112.125
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s)

8 Days or more

Loading...

  1. 1

Basic Information

Type Flange Flange Shape Standard Flange Type Long
Material Aluminum Flange Size (Nominal) NW25 Dimension A(mm) 40
Dimension B(mm) 26.2 Dimension C(mm) 24 Dimension D(mm) 28
Dimension L(mm) 40 Pressure(MPa) 2

Please check the type/dimensions/specifications of the part 32.025001.112.125 in the Long Flange NW 10-63 series.

Additional Products in this Category

Tech Support