(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 p.m. 6/29/2024 to 5:00 p.m. (CDT) 6/30/2024. We apologize for the inconvenience.

Rod End and Spherical Plain Bearing - Insert, PHS and POS Series

Rod End and Spherical Plain Bearing - Insert, PHS and POS Series
  • Volume Discount

[Features]
· The outer wheel features a lubrication groove and one lubrication hole.
· Not filled with grease.
· Lubricate Properly before Use

PDF

Part Number

Configured Part Number is shown.

 
Part Number
PB5
PB6
PB8
PB10
PB12
PB14
PB16
PB20
PB25
PB28
PHS4
PHS5
PHS5A
PHS5EC
PHS5ECL
PHS5L
PHS5LA
PHS6A
PHS6EC
PHS6ECL
PHS6L
PHS6LA
PHS8EC
PHS8ECL
PHS8L
PHS8LA
PHS10
PHS10EC
PHS10ECL
PHS10L
PHS12
PHS12EC
PHS12ECL
PHS12L
PHS14
PHS14EC
PHS14L
PHS16
PHS16A
PHS16EC
PHS16L
PHS16LA
PHS18
PHS18A
PHS18EC
PHS18L
PHS18LA
PHS20
PHS20EC
PHS20L
PHS22
PHS22EC
PHS22L
PHS25L
PHS30
PHS30L
PHSA5
PHSA5L
PHSA6
PHSA6L
Part NumberMinimum order quantityVolume DiscountDays to Ship RoHSType Rod End Bearing Type Spherical Bearing Type Main Body Material Connecting Screw M I.D. d
(Ø)
Connecting Thread Shape Connecting Thread Direction Liner Material Static load capacity Cs
(N)
Allowable Tilt Angle α
(deg)
Lubrication Method Maximum allowable temperature
(℃)
Dynamic Load Capacity Cd
(N)
1 Piece(s)

11 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-5--[Special Copper Alloy] Special Copper Alloy785013[Lubrication] Oil Supply Type Insert Shape1803270
1 Piece(s)

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-6--[Special Copper Alloy] Special Copper Alloy1010013[Lubrication] Oil Supply Type Insert Shape1804200
1 Piece(s)Available

8 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-8--[Special Copper Alloy] Special Copper Alloy1680014[Lubrication] Oil Supply Type Insert Shape1807010
1 Piece(s)Available

8 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-10--[Special Copper Alloy] Special Copper Alloy2350014[Lubrication] Oil Supply Type Insert Shape1809810
1 Piece(s)Available

8 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-12--[Special Copper Alloy] Special Copper Alloy3140013[Lubrication] Oil Supply Type Insert Shape18013100
1 Piece(s)

12 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-14--[Special Copper Alloy] Special Copper Alloy4040016[Lubrication] Oil Supply Type Insert Shape18016800
1 Piece(s)Available

8 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-16--[Special Copper Alloy] Special Copper Alloy5040015[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-20--[Special Copper Alloy] Special Copper Alloy7400015[Lubrication] Oil Supply Type Insert Shape18030800
1 Piece(s)Available

13 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-25--[Special Copper Alloy] Special Copper Alloy11100015[Lubrication] Oil Supply Type Insert Shape18046200
1 Piece(s)Available

12 Days or more

-[Spherical Bearing] Spherical Slide Bearings-Standard[Steel] Steel-28--[Special Copper Alloy] Special Copper Alloy14000015[Lubrication] Oil Supply Type Insert Shape18058400
1 Piece(s)

13 Days or more

-Rod End BearingStandard-[Steel] Steel[M4] M4X0.74Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy46807[Lubrication] Oil Supply Type Insert Shape1802480
1 Piece(s)

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy57308[Lubrication] Oil Supply Type Insert Shape1803270
1 Piece(s)Available

17 Days or more

-Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy57308[Lubrication] Oil Supply Type Insert Shape1803270
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Female ThreadRight Screw[PTFE] Special PTFE40108[Lubrication Free] Oil-Free Type1506540
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy40108[Lubrication Free] Oil-Free Type1506540
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy57308[Lubrication] Oil Supply Type Insert Shape1803270
1 Piece(s)Available

12 Days or more

-Rod End BearingStandard-[Steel] Steel[M5] M5X0.85Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy57308[Lubrication] Oil Supply Type Insert Shape1803270
1 Piece(s)Available

12 Days or more

-Rod End BearingStandard-[Steel] Steel[M6] M6X16Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy69108[Lubrication] Oil Supply Type Insert Shape1804200
1 Piece(s)Available

13 Days or more

-Rod End BearingStandard-[Steel] Steel[M6] M6X16Female ThreadRight Screw[PTFE] Special PTFE49408[Lubrication Free] Oil-Free Type1508410
1 Piece(s)Available

13 Days or more

-Rod End BearingStandard-[Steel] Steel[M6] M6X16Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy49408[Lubrication Free] Oil-Free Type1508410
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M6] M6X16Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy69108[Lubrication] Oil Supply Type Insert Shape1804200
1 Piece(s)Available

12 Days or more

10Rod End BearingStandard-[Steel] Steel[M6] M6X16Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy69108[Lubrication] Oil Supply Type Insert Shape1804200
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M8] M8X1.258Female ThreadRight Screw[PTFE] Special PTFE77608[Lubrication Free] Oil-Free Type15014000
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M8] M8X1.258Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy77608[Lubrication Free] Oil-Free Type15014000
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M8] M8X1.258Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy102008[Lubrication] Oil Supply Type Insert Shape1807010
1 Piece(s)Available

12 Days or more

10Rod End BearingStandard-[Steel] Steel[M8] M8X1.258Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy102008[Lubrication] Oil Supply Type Insert Shape1807010
1 Piece(s)

13 Days or more

-Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy133008[Lubrication] Oil Supply Type Insert Shape1809810
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Female ThreadRight Screw[PTFE] Special PTFE105008[Lubrication Free] Oil-Free Type15019600
1 Piece(s)

13 Days or more

-Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy105008[Lubrication Free] Oil-Free Type15019600
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M10] M10X1.510Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy133008[Lubrication] Oil Supply Type Insert Shape1809810
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy169008[Lubrication] Oil Supply Type Insert Shape18013100
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadRight Screw[PTFE] Special PTFE137008[Lubrication Free] Oil-Free Type15026200
1 Piece(s)

13 Days or more

-Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy137008[Lubrication Free] Oil-Free Type15026200
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M12] M12X1.7512Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy169008[Lubrication] Oil Supply Type Insert Shape18013100
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M14] M14X214Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy2090010[Lubrication] Oil Supply Type Insert Shape18016800
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M14] M14X214Female ThreadRight Screw[PTFE] Special PTFE1720010[Lubrication Free] Oil-Free Type15033600
1 Piece(s)Available

10 Days or more

-Rod End BearingStandard-[Steel] Steel[M14] M14X214Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy2090010[Lubrication] Oil Supply Type Insert Shape18016800
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M16] M16X216Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy254009[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)Available

12 Days or more

-Rod End BearingStandard-[Steel] Steel[M16] M16X216Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy254009[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M16] M16X216Female ThreadRight Screw[PTFE] Special PTFE211009[Lubrication Free] Oil-Free Type15042000
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M16] M16X216Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy254009[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)Available

12 Days or more

-Rod End BearingStandard-[Steel] Steel[M16] M16X216Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy254009[Lubrication] Oil Supply Type Insert Shape18021000
1 Piece(s)

9 Days or more

-Rod End BearingStandard-[Steel] Steel[M18] M18X1.518Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy302009[Lubrication] Oil Supply Type Insert Shape18025700
1 Piece(s)Available

12 Days or more

-Rod End BearingStandard-[Steel] Steel[M18] M18X1.518Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy302009[Lubrication] Oil Supply Type Insert Shape18025700
1 Piece(s)Available

8 Days or more

-Rod End BearingStandard-[Steel] Steel[M18] M18X1.518Female ThreadRight Screw[PTFE] Special PTFE251009[Lubrication Free] Oil-Free Type15051400
1 Piece(s)Available

10 Days or more

-Rod End BearingStandard-[Steel] Steel[M18] M18X1.518Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy302009[Lubrication] Oil Supply Type Insert Shape18025700
1 Piece(s)Available

12 Days or more

10Rod End BearingStandard-[Steel] Steel[M18] M18X1.518Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy302009[Lubrication] Oil Supply Type Insert Shape18025700
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M20] M20X1.520Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy355009[Lubrication] Oil Supply Type Insert Shape18030800
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[Steel] Steel[M20] M20X1.520Female ThreadRight Screw[PTFE] Special PTFE300009[Lubrication Free] Oil-Free Type15061600
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[Steel] Steel[M20] M20X1.520Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy355009[Lubrication] Oil Supply Type Insert Shape18030800
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M22] M22X1.522Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy4170010[Lubrication] Oil Supply Type Insert Shape18037400
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M22] M22X1.522Female ThreadRight Screw[PTFE] Special PTFE3640010[Lubrication Free] Oil-Free Type15074700
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M22] M22X1.522Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy4170010[Lubrication] Oil Supply Type Insert Shape18037400
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[Steel] Steel[M24] M24X225Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy727009[Lubrication] Oil Supply Type Insert Shape18046200
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M30] M30X230Female ThreadRight Screw[Special Copper Alloy] Special Copper Alloy9220010[Lubrication] Oil Supply Type Insert Shape18062300
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[Steel] Steel[M30] M30X230Female ThreadLeft Screw[Special Copper Alloy] Special Copper Alloy9220010[Lubrication] Oil Supply Type Insert Shape18062300
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M5] M5X0.85Female ThreadRight Screw-54707[Lubrication] Oil Supply Die Cast Shape80-
1 Piece(s)Available

11 Days or more

-Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M5] M5X0.85Female ThreadLeft Screw-54707[Lubrication] Oil Supply Die Cast Shape80-
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M6] M6X16Female ThreadRight Screw-67607[Lubrication] Oil Supply Die Cast Shape80-
1 Piece(s)Available

11 Days or more

10Rod End BearingStandard-[High Strength Zinc Alloy] Special Zinc Die Cast Alloy[M6] M6X16Female ThreadLeft Screw-67807[Lubrication] Oil Supply Die Cast Shape80-

Loading...

Basic Information

Ball Material Steel

Additional Products in this Category

Tech Support