(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.
•Body Material: 4137 Alloy Steel
•Number of Hexalobular socket No.: 15
•Strength Class: 10.9
•Compatible Wrench: SKX-15
•Surface Treatment: Black Oxide Coating (Black)
Part Number
Configured Part Number is shown.
SLEC-M4-A
Body Material | 4137 Alloy Steel | Surface Treatment | Black Oxide Coating (Black) | Thread Diameter M | M4 |
---|---|---|---|---|---|
Thread Length L(mm) | 8 | Head diameter D1/±0.1(mm) | 7 | Head Height L1(mm) | 3 |
Eccentric value e +0.1/0(mm) | 0.4 | Number of Hexalobular socket No. | 15 | Strength Class | 10.9 |
Applicable Wrench | SKX-15 |
Please check the type/dimensions/specifications of the part SLEC-M4-A in the SLEC-A Eccentric Clamp Bolt series.
How can we improve?
How can we improve?
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Customer Privacy Policy
Thank you for your cooperation.
While we are not able to respond directly to comments submitted in this form, the information will be reviewed for future improvement.
Please use the inquiry form.
Customer Privacy Policy